1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OptiMill® SCM480 Composite Material End Mill (4 Flutes, Finishing)

OptiMill® SCM480 Composite Material End Mill (4 Flutes, Finishing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,656.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Achieves excellent finish in machining of composite materials such as CFRP, etc.
· Low cutting resistance in the thrust direction due to a weak torsion angle, reducing burrs and delamination.
[Applications]
· Work materials: Composites such as CFRP, etc.

Features

● Good finish in processing of composite materials such as CFRP has been realized.
● The cutting resistance in the thrust direction is low due to the weak twisting angle, and burrs and delamination can be reduced.

Usage

● Work Material: composite materials such as CFRP.

Specification

● Surface Treatment: HC619 Diamond Coating
● Twisting Angle: 12.5°

Materials

● Micro Grain Carbide
Part Number
SCM480-0600Z04R-S-HA-HC619
SCM480-06350Z04R-S-HA-HC619
SCM480-0800Z08R-S-HA-HC619
SCM480-09525Z04R-S-HA-HC619
SCM480-1000Z04R-S-HA-HC619
SCM480-1200Z04R-S-HA-HC619
SCM480-2000Z04R-S-HA-HC611
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 11,656.08

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 625663.5491-08511 pc.

฿ 11,656.08

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 6.3525.4663.5491-08691 pc.

฿ 15,329.65

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 830675491-08771 pc.

฿ 18,472.29

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 9.5328.58863.5491-08851 pc.

฿ 18,472.29

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 10401092491-08931 pc.

฿ 24,268.37

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 12401297491-09071 pc.

฿ 50,840.82

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 204220104491-09231 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Roughing end mill Torsion Angle (θ) Torsional Angle: 12.5°
Surface Treatment HC619 Diamond Coating Ordering Unit 1 pc.