1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OptiMill® SCM400 Composite Material Router (Right Hand) Fine Cross-Nick Router for Thin Sheets

OptiMill® SCM400 Composite Material Router (Right Hand) Fine Cross-Nick Router for Thin Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal design for pocket machining of composite materials such as CFRP, etc.
· End mill specification with a base blade.
· A right-torsion specification which sends cutting chips upward.
[Applications]
· Work materials: Composites such as CFRP, etc.

Part Number
SCM400-0400ZMVR-S-HA-HU211
SCM400-0500ZMVR-S-HA-HU211
SCM400-0600ZMVR-S-HA-HU211
SCM400-0800ZMVR-S-HA-HU211
SCM400-1000ZMVR-S-HA-HU211
SCM400-1200ZMVR-S-HA-HU211
SCM400-1600ZMVR-S-HA-HU211
SCM400-2000ZMVR-S-HA-HU211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 3,408.00

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 416450490-99921 pc.

฿ 3,408.00

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 516550491-00281 pc.

฿ 4,795.80

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 619660491-00441 pc.

฿ 6,536.77

CUTTING TOOLS 1 Piece(s) 31 Day(s) 825863491-00611 pc.

฿ 9,326.83

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 10251072491-00871 pc.

฿ 10,428.60

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 12321283491-01091 pc.

฿ 16,224.75

CUTTING TOOLS 1 Piece(s) 31 Day(s) 16361692491-01251 pc.

฿ 25,531.05

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 204520104491-01411 pc.

Loading...

  1. 1

Basic Information

Type Roughing end mill Surface Treatment Non-coating Ordering Unit 1 pc.