1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OptiMill® SCM400 Composite Material Router (Right Hand) Coarse Cross-Nick Router for Thick Sheets

OptiMill® SCM400 Composite Material Router (Right Hand) Coarse Cross-Nick Router for Thick Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,081.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal design for pocket machining of composite materials such as CFRP, etc.
· End mill specification with a base blade.
· A right-torsion specification which sends cutting chips upward.
[Applications]
· Work materials: Composites such as CFRP, etc.

Part Number
SCM400-0400ZGVR-S-HA-HU211
SCM400-0500ZGVR-S-HA-HU211
SCM400-0600ZGVR-S-HA-HU211
SCM400-0800ZGVR-S-HA-HU211
SCM400-1000ZGVR-S-HA-HU211
SCM400-1200ZGVR-S-HA-HU211
SCM400-1600ZGVR-S-HA-HU211
SCM400-2000ZGVR-S-HA-HU211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 3,081.46

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 416450490-99841 pc.

฿ 3,204.22

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 516550491-00101 pc.

฿ 4,142.72

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 619660491-00361 pc.

฿ 5,653.26

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 825863491-00521 pc.

฿ 8,246.42

CUTTING TOOLS 1 Piece(s) 31 Day(s) 10251072491-00791 pc.

฿ 9,122.44

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 12321283491-00951 pc.

฿ 14,510.34

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 16361692491-01171 pc.

฿ 22,184.02

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 204520104491-01331 pc.

Loading...

  1. 1

Basic Information

Type Roughing end mill Surface Treatment Non-coating Ordering Unit 1 pc.