1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OptiMill® Long End Mill (Multi Fluted for Finishing)

OptiMill® Long End Mill (Multi Fluted for Finishing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,265.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long blade length for finishing.
· The multi-blade design demonstrates high rigidity.
· Excellent cost performance.
[Applications]
· Work materials: Carbon steel, alloy steel, tempered steel, cast iron, stainless steel, light alloy.

Part Number
SCM190J-0400Z06R-F0004HA-HP214
SCM190J-0500Z06R-F0005HA-HP214
SCM190J-0600Z06R-F0006HA-HP214
SCM190J-0800Z06R-F0008HA-HP214
SCM190J-1000Z06R-F0010HA-HP214
SCM190J-1200Z06R-F0012HA-HP214
SCM190J-1600Z06R-F0016HA-HP214
SCM190J-2000Z08R-F0020HA-HP214
SCM190J-2500Z08R-F0025HA-HP214
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Number of flutes
(sheet)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 2,265.12

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 4166662486-98931 pc.

฿ 2,265.12

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 5186662486-99071 pc.

฿ 2,265.12

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 6186662486-99151 pc.

฿ 2,510.02

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 8246868486-99231 pc.

฿ 4,347.11

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 103061080486-99311 pc.

฿ 5,122.34

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 123661293486-99401 pc.

฿ 9,367.35

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1648616108486-99581 pc.

฿ 17,530.83

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 2095820150486-99661 pc.

฿ 36,129.56

CUTTING TOOLS 1 Piece(s) 31 Day(s) 2595825160486-99741 pc.

Loading...

  1. 1

Basic Information

Type Square Torsion Angle (θ) Torsional Angle 45° Surface Treatment HP214 Coating
Ordering Unit 1 pc.