(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A universal type that can be used for everything from longitudinal machining to groove machining.
· SCM160 (small diameter) is a sharp corner chamfer, and SCM170 has rigid corner chamfer specifications.
· A high rake specification with high sharpness.
[Applications]
· Work materials: Carbon steel, alloy steel, tempered steel, cast iron, stainless steel, light alloy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (φ) | Blade Length (mm) | Shank diameter (mm) | Overall Length (mm) | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,775.31 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1 | 2 | 3 | 38 | 486-9745 | 1 pc. | ||
฿ 1,775.31 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.5 | 3 | 3 | 38 | 486-9753 | 1 pc. | ||
฿ 1,775.31 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2 | 4 | 6 | 54 | 486-9761 | 1 pc. | ||
฿ 1,979.70 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.5 | 6 | 6 | 54 | 486-9770 | 1 pc. | ||
฿ 1,489.89 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 3 | 8 | 6 | 57 | 486-9788 | 1 pc. | ||
฿ 1,530.40 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4 | 11 | 6 | 57 | 486-9796 | 1 pc. | ||
฿ 1,612.04 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 13 | 6 | 57 | 486-9800 | 1 pc. | ||
฿ 1,693.67 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 13 | 6 | 57 | 486-9818 | 1 pc. | ||
฿ 2,714.41 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 7 | 16 | 8 | 63 | 486-9826 | 1 pc. | ||
฿ 2,061.33 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 19 | 8 | 63 | 486-9834 | 1 pc. | ||
฿ 4,428.74 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 9 | 22 | 10 | 72 | 486-9842 | 1 pc. | ||
฿ 2,796.04 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 22 | 10 | 72 | 486-9851 | 1 pc. | ||
฿ 3,816.18 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 12 | 26 | 12 | 83 | 486-9869 | 1 pc. | ||
฿ 8,306.10 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 16 | 32 | 16 | 92 | 486-9877 | 1 pc. | ||
฿ 12,387.84 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 20 | 38 | 20 | 104 | 486-9885 | 1 pc. |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Torsional Angle 45° |
---|---|---|---|---|---|
Surface Treatment | HP214 Coating | Ordering Unit | 1 pc. |
How can we improve?
How can we improve?