1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch CFRP End Mill Type X ECX□□-SD

Epoch CFRP End Mill Type X ECX□□-SD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 7,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Emphasis on thick materials, top and bottom surface quality (honeycomb materials, etc.). DLC coating

 
Part Number
ECX3060-SD
ECX3080-SD
ECX3100-SD
ECX3120-SDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter
(mm)
Trusco Code Alternating Point
(mm)

฿ 7,915.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 156706758-56326

฿ 9,225.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 208758758-56418

฿ 11,940.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 251010010758-565910

฿ 16,250.00

฿ 12,405.25

HCT SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 301211012758-566712

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Square Machining Application Flat Surface / Side Surface / Groove
Details of Coating SD Coated O.D. Tolerance(mm) 0~-0.03 Specifications Tip: Right Torsion 30°, Blade Base: Left Torsion 30°
Application Emphasis on quality for thick materials on upper and lower surfaces (honeycomb materials, etc.)