(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blaze

Blaze

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2500BK-L

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    25
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    Black
  • JAN Code
    4906554150153
  • Mass(g)
    100
  • Thickness(mm)
    2.9
  • Glove Part
    Polyester, Cotton
  • Slip Prevention Part
    Natural Rubber
  • Inner capacity
    1 Bag (1 Pairs)
Part Number
2500BK-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Inner capacity

฿ 161.40

BACKOPENED GLOVES 1 Piece(s) Same day 10 1 Bag (1 Pairs)

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    25
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    Black
  • JAN Code
    4906554150153
  • Mass(g)
    100
  • Thickness(mm)
    2.9
  • Glove Part
    Polyester, Cotton
  • Slip Prevention Part
    Natural Rubber
  • Inner capacity
    1 Bag (1 Pairs)

Product Description

[Features]
· Gloves with a solid finish made using curved molds.
· Natural rubber coating provides a superior grip.
[Applications]
· For warehouse and cargo handling work.

Specifications of 2500BK-L

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    25
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    Black
  • JAN Code
    4906554150153
  • Mass(g)
    100
  • Thickness(mm)
    2.9
  • Glove Part
    Polyester, Cotton
  • Slip Prevention Part
    Natural Rubber
  • Inner capacity
    1 Bag (1 Pairs)
Part Number
2500BK-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Inner capacity

฿ 161.40

BACKOPENED GLOVES 1 Piece(s) Same day 10 1 Bag (1 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1