(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Pro Combo Laser Auto Mechanic Gloves

Leather Gloves, Pro Combo Laser Auto Mechanic Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 609.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2397-3L
2397-L
2397-LL
2397-M
2397-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) 3L 23 23.2 9.1 4906554113530 105 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21.6 8.5 4906554113516 90 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 22.5 22.6 9.1 4906554113523 92 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 21.2 8.2 4906554113509 83 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 20.5 21 8 4906554113493 82 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Color
    Gray
  • Thickness(mm)
    1.7
  • Palm Part
    Real pigskin
  • Hand Back Part
    Polyester
  • Inner capacity
    1 Pair

Product Description

[Features]
· Wear resistant and lightweight, with superior flexibility and breathability.
· Polyester fabric is used for the back of the hand for superior breathability.
· Pigskin pads on the palms.
· Hook and loop tape at the wrist for a superior fit.
[Applications]
· For electrical engineering, mechanical work, cargo handling, shipping and gardening.

Part Number
2397-3L
2397-L
2397-LL
2397-M
2397-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) 3L 23 23.2 9.1 4906554113530 105 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22 21.6 8.5 4906554113516 90 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 22.5 22.6 9.1 4906554113523 92 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 21.5 21.2 8.2 4906554113509 83 1 Pair

฿ 609.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) S 20.5 21 8 4906554113493 82 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1