(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Gloves Medium Thickness

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 73.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2005-M
2005-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 73.34

NATURAL RUBBER GLOVES 1 Piece(s) Quote M 21 8 4906554091487 64 1 Pair

฿ 73.34

NATURAL RUBBER GLOVES 1 Piece(s) Quote S 18.5 7.5 4906554091470 62 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Total Length(cm)
    30
  • Color
    Pink
  • Thickness(mm)
    0.43
  • Material (front)
    Natural Rubber
  • Material (back)
    Cotton (Flocked)
  • Inner capacity
    1 Pair

Product Description

[Features]
· Soft gloves that are strong against piercing and rips.
· Fleece-lined to prevent sticking.
[Applications]
· Sanitation and food processing.

Part Number
2005-M
2005-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 73.34

NATURAL RUBBER GLOVES 1 Piece(s) Quote M 21 8 4906554091487 64 1 Pair

฿ 73.34

NATURAL RUBBER GLOVES 1 Piece(s) Quote S 18.5 7.5 4906554091470 62 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1