(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Nitrile, Thin Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 118.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2052-L
2052-M
2052-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 118.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 20 7.8 4906554152027 37 1 Pair

฿ 118.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 19 7.6 4906554152010 36 1 Pair

฿ 118.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) S 18 7.4 4906554152003 32 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    30
  • Color
    Blue
  • Thickness(mm)
    0.22
  • Material Quality
    Nitrile Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· The nitrile rubber material provides a glove that is strong against piercing and rips.
· Conforms with the Food Sanitation Act of Japan.
[Applications]
· Sanitation work, machinery industry and food processing.

Part Number
2052-L
2052-M
2052-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 118.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 20 7.8 4906554152027 37 1 Pair

฿ 118.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 19 7.6 4906554152010 36 1 Pair

฿ 118.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) S 18 7.4 4906554152003 32 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1