(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Leather Gloves - Inner Stitching

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7BYM

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Color Details
    Gray
  • Material
    Cattle Split Leather
  • Amount Of Content
    1 Pair
Part Number
7BYM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 191.51

LEATHER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

Product Description

[Features]
· Sewn inside to prevent threads breaking.
· Reinforced split leather padding and split cattle leather is used for strong wear resistance and good breathability.
[Applications]
· For welding, iron and steel work, construction work, civil engineering, automotive-related work and shipbuilding.

Specifications of 7BYM

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Color Details
    Gray
  • Material
    Cattle Split Leather
  • Amount Of Content
    1 Pair
Part Number
7BYM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 191.51

LEATHER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1