Safety Shoes MSN395 (Hook & Loop Fastener Type) Antistatic

Brand :
MIDORI ANZEN

Caution

    Product Description

    Entry model safety shoe aimed at satisfying JIS safety standards for every workplace (shoe width: EEE).
    [Features]
    · Has a wide resin toe box that is lightweight yet provides the same level of safety as a steel toe box, minimizing compression on the foot.
    · Compared with the steel toe cap made the same manufacturer, the weight is reduced by 40 g per pair and the width is increased by 4 mm.
    · The 2-layer expanded polyurethane soles have a slip-resistant design that complies with JIS additional performance standard F.
    · The shoe bottoms have superior cushioning and abrasion resistance.
    · By dissipating the static electricity that has built up in the body through the shoe soles and into the ground, electrostatic charge and the negative effects caused by static electricity are eliminated by the anti-static function.
    [Applications]
    · Ideal shoes for daily use in all workplace environments, for both men and women from small sizes to large sizes.
    · Since these are not laced shoes, they are ideal for work areas where shoes are taken off and put on frequently, and there is no need to worry about laces becoming untied.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat