Safety Shoes MSN355 Hook & Loop Fastener Type Blue

Brand :
MIDORI ANZEN

Caution

    Product Description

    JIS-compliant safety for any workplace. Entry model of safety shoe.
    [Features]
    · Wide resin toe caps reduce the pressure on your toes, are lightweight, rust resistant and protect against cold, yet offer the same level of safety as steel toe caps.
    · 40 g per shoe lighter and 4 mm wider than the steel toe cap model by the same manufacturer.
    · The 2-layer expanded polyurethane soles have a slip-resistant design that complies with JIS additional performance standard F. Materials with excellent cushioning properties utilized to reduce impact on your feet.
    · Unisex design available in sizes from small to large. Magic Tape so no need to worry about your laces getting loose.
    [Applications]
    · JIS-compliant sneaker type ideal for all kinds of workplaces.
    · Ideal for workplaces where floors are slippery due to oil, water etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Safety Shoes MSN355 Hook & Loop Fastener Type Blue | MIDORI ANZEN | MISUMI Thailand