TV Type Jig Chuck (1 Chuck) Soft Jaws Included As Standard

Caution
Product Description
[Features]
·It has achieved efficient machining
·Ideal as a clamp jig for machining centers
·Easy operation from the top
·Hydraulic or pneumatic pressure is not required
·3-jaw jig chuck
·With soft jaw
·The handle position is on the upper side, so there is no interference with the table
·Several chucks are aligned for use
·The dust-proof cover does not allow cutting chips to enter
·Since the soft jaw is molded for gripping, the accuracy is within 0.03 mm
·It is possible to grip long objects by removing the cover and using the inner diameter
·Design for attachment of multiple units (8-unit, 10-unit, 18-unit) is possible.
·Optimal tightening is possible by using a rechargeable drill screwdriver (with torque adjustment at approx. 9.6 to 12 V)