LS Series LS418

Brand :
SIMON
Caution
Product Description
[Features]
· Excellent slip resistance in this sporty, lightweight pro sneaker.
· With reflective material that enables excellent visibility.
Features
●Lightweight sporty type.●Partially seamless upper makes excellent design and color expression possible.
●Impact absorption is high.
●High visibility by using reflector.
Specification
●Foot Width Size:EEE●SPQ(pair):10
●JSAA Class B
●Pressure Resistant Load: 4.5±0.04kN
Materials
●Upper: Artificial Leather, Mesh●Toe Box: Wide Resin
●Shoe Sole: EVA + Synthetic Rubber