(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NK Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of WNR-W

  • Product Model
    Nesting Rack
  • Material (Body)
    Steel
  • Color
    Silver
  • Average Load(kg)
    300
  • Loading Capacity(kg)
    300
  • Type Details
    Option
  • Mass(g)
    1950
  • Surface Coating
    Plating finish
Part Number
WNR-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,579.77

NESTING RACK OPTIONS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Steel
  • Color
    Silver
  • Average Load(kg)
    300
  • Loading Capacity(kg)
    300
  • Type Details
    Option
  • Mass(g)
    1950
  • Surface Coating
    Plating finish

Product Description

Divider fittings for nesting racks that can be lined up perfectly without gaps because they are double connected.
[Features]
·Adjacent nesting boxes can be double-connected and lined up perfectly without gaps.
·Two-stage partition bracket for nesting racks.
·Contributes to space saving and cost reduction.
·Nesting boxes can be lined up without gaps, so no space is wasted.
·The safe load capacity is 500 kg per pallet (uniform load).
[Applications]
·Convenient for arranging nesting boxes.

Specifications of WNR-W

  • Product Model
    Nesting Rack
  • Material (Body)
    Steel
  • Color
    Silver
  • Average Load(kg)
    300
  • Loading Capacity(kg)
    300
  • Type Details
    Option
  • Mass(g)
    1950
  • Surface Coating
    Plating finish
Part Number
WNR-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,579.77

NESTING RACK OPTIONS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1