Cargo Presta (Plastic Floorboard)

Brand :
WAKO PALLET

Caution

    Product Description

    Wire cage stock cart that can be folded when not in use, space saving. With load capacity of 500 kg, enables easy transportation of large loads and multiple items.
    [Features]
    · Ultimate ease of use. Greatly improves work efficiency. Speedy distribution and realize storage work.
    · Can be assembled, folded and operated more quietly than metal wire cage stock cart.
    · Can be wiped clean and floorboard does not rust, so product retains excellent appearance.
    · Double coated (cathodic electrodeposition coating plus TGIC powder coating) for damage resistance.
    · Single-action lock system automatically locks the floor plate to the frame when setting up or storing the product.
    · Operating noise is approximately 87 dB for the plastic floorboard model, compared with approximately 92 dB for the steel floorboard model.
    · Excellent rust-prevention and weather-resistance in harsh environments. Powder coating approximately 10 times stronger than a melamine baked coating.
    [Usage]
    · Convenient when transporting large loads or multiple items.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat