(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater AFS Series

Mantle Heater AFS Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0521-60-02-05

  • Product Type
    Heater
  • Power Supply
    100V
  • Flask
    For 500
  • Voltage Capacity(W)
    300-150-75
  • Part Number
    AFS-5
  • TGK Code
    0521600205
  • Specifications
    With Outlet
  • Product name
    For Flask
  • Heater Surface Maximum Temperature(°C)
    450
  • Amount Of Content
    1 pc.
Part Number
0521-60-02-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,108.71

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Flask
    For 500
  • Voltage Capacity(W)
    300-150-75
  • Part Number
    AFS-5
  • TGK Code
    0521600205
  • Specifications
    With Outlet
  • Product name
    For Flask
  • Heater Surface Maximum Temperature(°C)
    450
  • Amount Of Content
    1 pc.

Product Description

Heater for flasks.
With a 3-stage changeover switch, 3 different temperatures can be obtained.

Specifications of 0521-60-02-05

  • Product Type
    Heater
  • Power Supply
    100V
  • Flask
    For 500
  • Voltage Capacity(W)
    300-150-75
  • Part Number
    AFS-5
  • TGK Code
    0521600205
  • Specifications
    With Outlet
  • Product name
    For Flask
  • Heater Surface Maximum Temperature(°C)
    450
  • Amount Of Content
    1 pc.
Part Number
0521-60-02-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,108.71

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1