(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZUMAGIC Polish for Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CH853

  • Product Type
    Cleaner
  • Application
    For watery areas
  • Size (W x H x D)(mm)
    103×100×26
  • JAN Code
    4970190632410
  • Mass(g)
    45
  • Amount Of Content
    1 pc (30 g)
Part Number
CH853
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 187.23

CLEANERS 2 Piece(s) 8 Day(s) 1 pc (30 g)

Basic Specifications

  • Product Type
    Cleaner
  • Application
    For watery areas
  • Size (W x H x D)(mm)
    103×100×26
  • JAN Code
    4970190632410
  • Mass(g)
    45
  • Amount Of Content
    1 pc (30 g)

Product Description

[Features]
· For removing stubborn water stains from stainless steel.
[Material]
· Abrasive (40%), Alumina Minerals, Surfactant (11.5% Potassium Fatty Acid), Alkaline Agent, Sequestering Agent
· Liquidity: Weak Alkaline

Specifications of CH853

  • Product Type
    Cleaner
  • Application
    For watery areas
  • Size (W x H x D)(mm)
    103×100×26
  • JAN Code
    4970190632410
  • Mass(g)
    45
  • Amount Of Content
    1 pc (30 g)
Part Number
CH853
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 187.23

CLEANERS 2 Piece(s) 8 Day(s) 1 pc (30 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1