(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Konpo Konpo Brooms

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 250768

  • Product Type
    Broom
  • Broom Type
    Long broom
  • Width(mm)
    260
  • Length(mm)
    1350
  • JAN Code
    4970190250768
  • Package Weight(g)
    600
  • Package Size (W×H×D)(mm)
    260×1260×50
  • Hair material
    Palm Leaf Veins, Black Ferns
  • Handle material
    Painted wood
  • Amount Of Content
    1 pc.
Part Number
250768
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Broom Type Width
(mm)
Length
(mm)
JAN Code Package Weight
(g)
Package Size (W×H×D)
(mm)
Amount Of Content

฿ 1,058.00

BROOMS 1 Piece(s) 10 Day(s) Long broom 260 1350 4970190250768 600 260×1260×50 1 pc.

Basic Specifications

  • Product Type
    Broom
  • Hair material
    Palm Leaf Veins, Black Ferns
  • Handle material
    Painted wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It combines two types of natural fiber tassels.
· Suitable resilience and easy to sweep.

Specifications of 250768

  • Product Type
    Broom
  • Broom Type
    Long broom
  • Width(mm)
    260
  • Length(mm)
    1350
  • JAN Code
    4970190250768
  • Package Weight(g)
    600
  • Package Size (W×H×D)(mm)
    260×1260×50
  • Hair material
    Palm Leaf Veins, Black Ferns
  • Handle material
    Painted wood
  • Amount Of Content
    1 pc.
Part Number
250768
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Broom Type Width
(mm)
Length
(mm)
JAN Code Package Weight
(g)
Package Size (W×H×D)
(mm)
Amount Of Content

฿ 1,058.00

BROOMS 1 Piece(s) 10 Day(s) Long broom 260 1350 4970190250768 600 260×1260×50 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1