(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stirring Stick for Half Moon Shaped Blade

Stirring Stick for Half Moon Shaped Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0371-13-24-21

  • Product Type
    Stirring Rod / Vane Type
  • Outer Diameter(mm)
    7
  • TGK Code
    0371132421
  • Overall Length(mm)
    600
Part Number
0371-13-24-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,518.48

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s)

Basic Specifications

Product Description

[Specifications]
·A stirring rod for half-moon leaf.
·Outer diameter (mm): 7
·Overall Length (mm): 600

Specifications of 0371-13-24-21

  • Product Type
    Stirring Rod / Vane Type
  • Outer Diameter(mm)
    7
  • TGK Code
    0371132421
  • Overall Length(mm)
    600
Part Number
0371-13-24-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,518.48

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1