(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cleaner and Air Conditioner Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BA665

  • Product Type
    Hand Brush
  • Color
    White
  • Size(cm)
    Approx. 1.3×22.3×4.2
  • JAN Code
    4970190491093
  • Mass(g)
    29
  • Package Size(mm)
    90×258×15
  • Amount Of Content
    1 pc.
Part Number
BA665
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 388.00

HAND BRUSHES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • Color
    White
  • Size(cm)
    Approx. 1.3×22.3×4.2
  • JAN Code
    4970190491093
  • Mass(g)
    29
  • Package Size(mm)
    90×258×15
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Dedicated brush for cleaning air conditioner and air purifier filters.
· The large, soft brush is used for gentle washing of delicate and easily bent filters.
· With brush width of approximately 6 mm, the small, fine, hard blue brush has high maneuverability, so it can clean detailed parts thoroughly.
[Applications]
· For cleaning filters in air purifiers and air conditioners.
[Material]
· Grip: Polypropylene / Large Brush: Nylon / Small Brush: Polypropylene

Specifications of BA665

  • Product Type
    Hand Brush
  • Color
    White
  • Size(cm)
    Approx. 1.3×22.3×4.2
  • JAN Code
    4970190491093
  • Mass(g)
    29
  • Package Size(mm)
    90×258×15
  • Amount Of Content
    1 pc.
Part Number
BA665
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 388.00

HAND BRUSHES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1