(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleaning Eraser JUMBO

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OK846

  • Product Type
    Other
  • Color
    White
  • Size(cm)
    Approx. 14×30×4
  • JAN Code
    4970190591748
  • Mass(g)
    20
  • Package Size(mm)
    150×370×45
  • Amount Of Content
    1 pc.
Part Number
OK846
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 200.00

SPONGES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Size(cm)
    Approx. 14×30×4
  • JAN Code
    4970190591748
  • Mass(g)
    20
  • Package Size(mm)
    150×370×45
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Removes dirt easily just by letting it absorb water and rubbing without detergent. Super large size.
[Material]
· Melamine Resin

Specifications of OK846

  • Product Type
    Other
  • Color
    White
  • Size(cm)
    Approx. 14×30×4
  • JAN Code
    4970190591748
  • Mass(g)
    20
  • Package Size(mm)
    150×370×45
  • Amount Of Content
    1 pc.
Part Number
OK846
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 200.00

SPONGES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1