(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glove Compartment 526X463X500

Glove Compartment 526X463X500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 25400

  • Product Type
    Glove compartment
  • Size(mm)
    526×463×500
  • Sterilization lamp
    NA
  • Effective inside dimensions(mm)
    240 x 340 (bottom surface) x 158 (top surface) x 360 (height)
  • Trusco Code
    483-6367
  • Mass(g)
    20000
  • Nozzle Dia.(mm)
    9
  • Piping Tube(mm)
    O.D 8 x I.D. 6
  • Volume(L)
    25
  • Vacuum gauge(Mpa)
    0~-0.1
  • Amount Of Content
    1 unit
Part Number
25400 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 175,800.00

฿ 144,771.30

LABORATORY BOXES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    526×463×500
  • Sterilization lamp
    NA
  • Effective inside dimensions(mm)
    240 x 340 (bottom surface) x 158 (top surface) x 360 (height)
  • Trusco Code
    483-6367
  • Mass(g)
    20000
  • Nozzle Dia.(mm)
    9
  • Piping Tube(mm)
    O.D 8 x I.D. 6
  • Volume(L)
    25
  • Vacuum gauge(Mpa)
    0~-0.1
  • Amount Of Content
    1 unit

Product Description

[Features]
· A compact size vacuum glove box that can be placed anywhere.
· A stand for handling the glove box cover during work is standard equipment.
· Made from transparent acrylic with excellent visibility.
[Applications]
· Lithium ion batteries, organic EL, organic solar batteries, pharmaceutical companies, research of cutting-edge material such as nuclear power related, etc.

Specifications of 25400

  • Product Type
    Glove compartment
  • Size(mm)
    526×463×500
  • Sterilization lamp
    NA
  • Effective inside dimensions(mm)
    240 x 340 (bottom surface) x 158 (top surface) x 360 (height)
  • Trusco Code
    483-6367
  • Mass(g)
    20000
  • Nozzle Dia.(mm)
    9
  • Piping Tube(mm)
    O.D 8 x I.D. 6
  • Volume(L)
    25
  • Vacuum gauge(Mpa)
    0~-0.1
  • Amount Of Content
    1 unit
Part Number
25400 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 175,800.00

฿ 144,771.30

LABORATORY BOXES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1