(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft Chamber Customizable Hood

Draft Chamber Customizable Hood

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 208,600.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MS-90 SALE
MS-90T SALE
MV-90 SALE
MV-90T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code

฿ 243,295.00

฿ 200,353.43

FUME HOODS 1 Piece(s) 40 Day(s) 1850 481-9501

฿ 208,600.00

฿ 137,717.72

FUME HOODS 1 Piece(s) 40 Day(s) 1000 481-9519

฿ 243,295.00

฿ 200,353.43

FUME HOODS 1 Piece(s) 40 Day(s) 1850 481-9527

฿ 208,600.00

฿ 137,717.72

FUME HOODS 1 Piece(s) 40 Day(s) 1000 481-9535

Basic Specifications

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    7
  • Width (mm)
    900
  • Power Supply
    Single-Phase 100 V
  • Door
    Tempered Glass 5 mm Thick, Balance Weight Type
  • Depth(mm)
    750
  • Specifications
    Fluorescent Light (inverter): Single phase, 100 VAC, 20 W, 1 lamp, freight and installation cost separate.

Product Description

[Features]
· Interior materials made of stainless steel (for organic solvents) and hard PVC (for acids) are available.
· Efficient discharge is possible from both the top and bottom at the back.
· Inexpensive and easy to install.
· Can be installed in a space of 1 square meter or less.
· Customization is possible with various options available.

Part Number
MS-90 SALE
MS-90T SALE
MV-90 SALE
MV-90T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code

฿ 243,295.00

฿ 200,353.43

FUME HOODS 1 Piece(s) 40 Day(s) 1850 481-9501

฿ 208,600.00

฿ 137,717.72

FUME HOODS 1 Piece(s) 40 Day(s) 1000 481-9519

฿ 243,295.00

฿ 200,353.43

FUME HOODS 1 Piece(s) 40 Day(s) 1850 481-9527

฿ 208,600.00

฿ 137,717.72

FUME HOODS 1 Piece(s) 40 Day(s) 1000 481-9535

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1