(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sink with Washing Machine for Small Bottle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10-1104-01

  • Product Type
    Other
  • Material
    Stainless Steel
  • Size(mm)
    600×600×850
  • Tank internal dimensions (width x depth x height)(mm)
    500×420×200
  • Trusco Code
    495-4611
  • Mass(g)
    37000
  • Back Guard Dimensions (Depth×Height)(mm)
    20×100
  • Accessory
    Cross bracket: 1 piece (fit-in type), draining rack: 1 sheet
  • Amount Of Content
    1 unit
Part Number
10-1104-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 175,560.00

฿ 105,107.77

STAINLESS STEEL BASIN SINKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Material
    Stainless Steel
  • Size(mm)
    600×600×850
  • Tank internal dimensions (width x depth x height)(mm)
    500×420×200
  • Trusco Code
    495-4611
  • Mass(g)
    37000
  • Back Guard Dimensions (Depth×Height)(mm)
    20×100
  • Accessory
    Cross bracket: 1 piece (fit-in type), draining rack: 1 sheet
  • Amount Of Content
    1 unit

Product Description

[Features]
·A small bottle washer is attached to the sink for excellent workability.
·Prepared with a conveniently sized removable drainage shelf.
·The washing machine is dedicated for compact bottles. Some bottles cannot be used depending on their shape and size. (Containers with a barrel diameter of 75 mm or less and a mouth diameter of 20 mm or more are ideal.)

Specifications of 10-1104-01

  • Product Type
    Other
  • Material
    Stainless Steel
  • Size(mm)
    600×600×850
  • Tank internal dimensions (width x depth x height)(mm)
    500×420×200
  • Trusco Code
    495-4611
  • Mass(g)
    37000
  • Back Guard Dimensions (Depth×Height)(mm)
    20×100
  • Accessory
    Cross bracket: 1 piece (fit-in type), draining rack: 1 sheet
  • Amount Of Content
    1 unit
Part Number
10-1104-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 175,560.00

฿ 105,107.77

STAINLESS STEEL BASIN SINKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1