(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0001E |
0002E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Cords | |
---|---|---|---|---|---|---|---|---|
฿ 26,122.00 ฿ 24,032.24 |
DESICATORS | 1 Piece(s) | 40 Day(s) | Black/Transparent | 291-6967 | Orange book 2016 | ||
฿ 26,122.00 ฿ 24,032.24 |
DESICATORS | 1 Piece(s) | 40 Day(s) | White/Transparent | 291-6975 | Orange book 2016 |
[Features]
· Fully automatic dehumidifier that does not require silica gel replacement.
· Maintains the humidity inside the chamber from 30 to 40% RH and is optimal for long-term storage.
· The shelves can be adjusted in 15 steps, in increments of 28 mm, depending on the size of the stored item.
· Each shelf can hold 2 kg.
[Applications]
· Desktop storage, optimal for items that cannot cope with humidity.
Part Number |
---|
0001E |
0002E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Cords | |
---|---|---|---|---|---|---|---|---|
฿ 26,122.00 ฿ 24,032.24 |
DESICATORS | 1 Piece(s) | 40 Day(s) | Black/Transparent | 291-6967 | Orange book 2016 | ||
฿ 26,122.00 ฿ 24,032.24 |
DESICATORS | 1 Piece(s) | 40 Day(s) | White/Transparent | 291-6975 | Orange book 2016 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?