Desiccator - Super Dry Standard Series

Brand :
TOYO LIVING

Caution

    Product Description

    [Features]
    · Capable of continuously maintaining the humidity inside the chamber at 1% RH stably for a long period of time by employing a newly developed ultra-high performance dehumidifying method.
    · Equipped with a reliable electronic drying unit made in Japan, achieves the ultimate energy-saving effect using newly-programmed microcomputer controls (patent: No. 5449309).

    Features

    ●By adopting high performance [newly developed dehumidification system], the inside humidity of 0 to 1% RH can be kept stably for the longest time.
    ●Built-in a trusted Japanese-made electronic dry unit, and with the latest program microcomputer control(pa

    Specification

    ●Dew Point Temperature: -40°C(outdoor air condition: temperature 20°C/temperature 50%RH)
    ●Min Attainable Humidity: 0 to 1% RH
    ●Power Supply: Single Phase 100V

    Warning

    ●Installation costs separately
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat