- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
RO Clean Water System OsmoPure
Specifications of 115935
-
- Product Type
- Cartridge Water Purifier
-
- Power Supply(V)
- AC100/±10%
-
- Standard Pure Water Amount(L/h)
- 45
-
- Width(mm)
- 340
-
- Length(mm)
- 190
-
- Height(mm)
- 420
-
- Trusco Cords
- 751-8838
-
- Pressure-Resistant(MPa)
- 0.34
-
- Treatment Water Quality
- About 10-20 μs/cm (not guaranteed *fluctuates with source water quality)
-
- Water temperature(°C)
- 5–35
-
- Water pressure(Mpa)
- 0.1~0.34
-
- Raw Water
- Tap Water
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 86,199.00
฿ 74,346.64
|
PURE WATER DISTULENS
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Cartridge Water Purifier
-
- Power Supply(V)
- AC100/±10%
-
- Standard Pure Water Amount(L/h)
- 45
-
- Width(mm)
- 340
-
- Length(mm)
- 190
-
- Height(mm)
- 420
-
- Trusco Cords
- 751-8838
-
- Pressure-Resistant(MPa)
- 0.34
-
- Treatment Water Quality
- About 10-20 μs/cm (not guaranteed *fluctuates with source water quality)
-
- Water temperature(°C)
- 5–35
-
- Water pressure(Mpa)
- 0.1~0.34
-
- Raw Water
- Tap Water
-
- Amount Of Content
- 1 unit
Product Description
A compact type RO device that can be easily installed.
[Features]
·Can be used from the faucet and can be easily installed
·Compact size can be used on a tabletop or sink
·One-touch replacement of consumables
[Applications]
·Ideal for water scale measures such as steam convection
·Used for paint/ink dilution/simple cleaning/food industry/humidification, etc.
Specifications of 115935
-
- Product Type
- Cartridge Water Purifier
-
- Power Supply(V)
- AC100/±10%
-
- Standard Pure Water Amount(L/h)
- 45
-
- Width(mm)
- 340
-
- Length(mm)
- 190
-
- Height(mm)
- 420
-
- Trusco Cords
- 751-8838
-
- Pressure-Resistant(MPa)
- 0.34
-
- Treatment Water Quality
- About 10-20 μs/cm (not guaranteed *fluctuates with source water quality)
-
- Water temperature(°C)
- 5–35
-
- Water pressure(Mpa)
- 0.1~0.34
-
- Raw Water
- Tap Water
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 86,199.00
฿ 74,346.64
|
PURE WATER DISTULENS
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?