(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unheated Pure Water Production Equipment, Pure Line, Built-In RO Membrane Type

Unheated Pure Water Production Equipment, Pure Line, Built-In RO Membrane Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WE200

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    0.5~1.0L/min
  • Power Supply(V)
    Single-phase 100~240
  • Width(mm)
    350
  • Depth(mm)
    430
  • Height(mm)
    470
  • Power Consumption(W)
    130
  • Trusco Code
    481-9608
  • Mass(g)
    30000
  • Sampling Method
    RO Membrane → Ion Exchange → Filtration
  • Pure water supply quantity
    0.5~1.0L/min
  • Water Supply Method
    One-Touch Coupler Water Supply Connection (Resin Hose)
  • Amount Of Content
    1 unit
Part Number
WE200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 196,586.69

฿ 140,264.60

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    0.5~1.0L/min
  • Power Supply(V)
    Single-phase 100~240
  • Width(mm)
    350
  • Depth(mm)
    430
  • Height(mm)
    470
  • Power Consumption(W)
    130
  • Trusco Code
    481-9608
  • Mass(g)
    30000
  • Sampling Method
    RO Membrane → Ion Exchange → Filtration
  • Pure water supply quantity
    0.5~1.0L/min
  • Water Supply Method
    One-Touch Coupler Water Supply Connection (Resin Hose)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Achieves a longer life for consumables with the installation of a reverse osmosis (RO) cartridge.
· Simply connect to a faucet to sample JIS K 0557 A4 level ion exchanged water.
· Tabletop type high purity water production system ideal for high sensitivity microanalysis.
· Ecological (3R) with used ion replacement resin.
[Applications]
· Deionized water.
· For general scientific analysis.
· Reagent adjustment or microanalysis.
· High sensitivity microanalysis.

Specifications of WE200

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    0.5~1.0L/min
  • Power Supply(V)
    Single-phase 100~240
  • Width(mm)
    350
  • Depth(mm)
    430
  • Height(mm)
    470
  • Power Consumption(W)
    130
  • Trusco Code
    481-9608
  • Mass(g)
    30000
  • Sampling Method
    RO Membrane → Ion Exchange → Filtration
  • Pure water supply quantity
    0.5~1.0L/min
  • Water Supply Method
    One-Touch Coupler Water Supply Connection (Resin Hose)
  • Amount Of Content
    1 unit
Part Number
WE200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 196,586.69

฿ 140,264.60

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1