- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Clean Oven Heat Insulation: Glass Wool
Specifications of DE411
-
- Product Type
- Other
-
- Type
- Set Temperature
-
- Temperature Range(°C)
- Room Temperature +30-260
-
- Internal volume (L)
- 91
-
- Power Supply
- Three-Phase 200 V
-
- Convection system
- Forced Convection
-
- Main Body Dimension Width(mm)
- 700
-
- Main Body Dimension Depth(mm)
- 1025
-
- Main Body Dimension Height(mm)
- 1570
-
- Trusco Code
- 481-9403
-
- Specification 1
- Forced Air Circulation/ Heat Resistant HEPA Filter (Dust Collection Efficiency: Over 99.97 for 0.3 μm Particles)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 705,771.41
฿ 487,829.20
|
DRY RECEPTADES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Other
-
- Type
- Set Temperature
-
- Temperature Range(°C)
- Room Temperature +30-260
-
- Internal volume (L)
- 91
-
- Power Supply
- Three-Phase 200 V
-
- Convection system
- Forced Convection
-
- Main Body Dimension Width(mm)
- 700
-
- Main Body Dimension Depth(mm)
- 1025
-
- Main Body Dimension Height(mm)
- 1570
-
- Trusco Code
- 481-9403
-
- Specification 1
- Forced Air Circulation/ Heat Resistant HEPA Filter (Dust Collection Efficiency: Over 99.97 for 0.3 μm Particles)
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Cleanliness level of Fed-Std Class 100 is possible when the temperature is stabilized.
· The temperature controller is equipped with a power consumption [[carbon dioxide]] emission monitoring function as standard.
Specifications of DE411
-
- Product Type
- Other
-
- Type
- Set Temperature
-
- Temperature Range(°C)
- Room Temperature +30-260
-
- Internal volume (L)
- 91
-
- Power Supply
- Three-Phase 200 V
-
- Convection system
- Forced Convection
-
- Main Body Dimension Width(mm)
- 700
-
- Main Body Dimension Depth(mm)
- 1025
-
- Main Body Dimension Height(mm)
- 1570
-
- Trusco Code
- 481-9403
-
- Specification 1
- Forced Air Circulation/ Heat Resistant HEPA Filter (Dust Collection Efficiency: Over 99.97 for 0.3 μm Particles)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 705,771.41
฿ 487,829.20
|
DRY RECEPTADES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?