(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NDO-420W |
NDO-520W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal volume (L) | External Dimensions, Width (mm) |
External dimensions, Depth (mm) |
External Dimensions, Height (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,028.00 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 91 | 561 | 620 | 822 | 483-7495 | 56 | 1 unit | ||
฿ 80,558.00 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 150 | 711 | 671 | 872 | 483-7517 | 60 | 1 unit |
[Features]
· A natural convection system dryer.
· With revamped sealability and thermal insulation performance, temperature control up to 300°C (270°C with the W type) is possible.
· In addition, power consumption is reduced by up to 15% (compared to our conventional product).
· The 420 W and 520 W types have an observation window.
· Equipped with a variable type over-heating prevention device as standard.
· Equipped with a timer function and a program function as standard.
[Applications]
· Drying glass equipment.
· Drying powders such as ceramic and ore.
· Drying semiconductors or heat processing for circuit board baking, etc.
Part Number |
---|
NDO-420W |
NDO-520W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal volume (L) | External Dimensions, Width (mm) |
External dimensions, Depth (mm) |
External Dimensions, Height (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,028.00 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 91 | 561 | 620 | 822 | 483-7495 | 56 | 1 unit | ||
฿ 80,558.00 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 150 | 711 | 671 | 872 | 483-7517 | 60 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?