(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DP200 |
DP300 |
DP410 |
DP610 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Range (°C) |
Internal volume (L) | Power Supply | Main Body Dimension Width (mm) |
Main Body Dimension Depth (mm) |
Main Body Dimension Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 219,123.93 ฿ 155,074.01 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40~240 | 10 | Single-Phase 100 V | 400 | 410 | 682 | 453-4735 | 45000 | 1 unit | ||
฿ 276,286.84 ฿ 193,842.85 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40~240 | 27 | Single-Phase 100 V | 510 | 460 | 782 | 453-4743 | 72000 | 1 unit | ||
฿ 520,101.72 ฿ 356,685.76 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40–200 | 91 | Single-Phase 200 V | 670 | 669 | 1500 | 453-4751 | 210000 | 1 unit | ||
฿ 779,381.08 ฿ 535,045.11 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40–200 | 216 | Single-Phase 200 V | 820 | 819 | 1650 | 453-4760 | 310000 | 1 unit |
[Features]
· Compact vacuum drying equipment designed for use in a wide variety of vacuum drying applications.
· Besides drying, it can be used for the deaeration, hardening, or baking of resin.
· The temperature rise time has been reduced and workability has been improved.
Part Number |
---|
DP200 |
DP300 |
DP410 |
DP610 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Range (°C) |
Internal volume (L) | Power Supply | Main Body Dimension Width (mm) |
Main Body Dimension Depth (mm) |
Main Body Dimension Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 219,123.93 ฿ 155,074.01 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40~240 | 10 | Single-Phase 100 V | 400 | 410 | 682 | 453-4735 | 45000 | 1 unit | ||
฿ 276,286.84 ฿ 193,842.85 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40~240 | 27 | Single-Phase 100 V | 510 | 460 | 782 | 453-4743 | 72000 | 1 unit | ||
฿ 520,101.72 ฿ 356,685.76 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40–200 | 91 | Single-Phase 200 V | 670 | 669 | 1500 | 453-4751 | 210000 | 1 unit | ||
฿ 779,381.08 ฿ 535,045.11 |
DRY RECEPTADES | 1 Piece(s) | 40 Day(s) | 40–200 | 216 | Single-Phase 200 V | 820 | 819 | 1650 | 453-4760 | 310000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?