(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DNE401 |
DNE411 |
DNE601 |
DNE611 |
DNE811 |
DNE911 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Range (°C) |
Internal volume (L) | Power Supply | Main Body Dimension Width (mm) |
Main Body Dimension Depth (mm) |
Main Body Dimension Height (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176,022.01 ฿ 121,596.00 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 90 | Single-Phase 100 V | 580 | 645 | 860 | 775-6216 | 1 unit | ||
฿ 178,916.65 ฿ 123,702.97 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 90 | Single-Phase 200 V | 580 | 645 | 860 | 775-6224 | 1 unit | ||
฿ 197,925.15 ฿ 136,033.96 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 150 | Single-Phase 100 V | 730 | 695 | 910 | 775-6232 | 1 unit | ||
฿ 197,925.15 ฿ 136,033.96 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 150 | Single-Phase 200 V | 730 | 695 | 910 | 775-6241 | 1 unit | ||
฿ 335,765.23 ฿ 235,069.24 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +15-210°C | 300 | Single-Phase 200 V | 730 | 695 | 1660 | 775-6259 | 1 unit | ||
฿ 599,772.28 ฿ 417,621.44 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +15-210°C | 540 | Single-Phase 200 V | 1220 | 695 | 1660 | 775-6267 | 1 unit |
[Features]
· This is an eco-friendly oven with a built-in program function which can significantly cut the consumed power.
· An economic oven that takes into account airtightness and heat insulation, achieving energy saving of 40% for maintenance power during temperature stabilization. (Compared with manufacturer's conventional product)
· The time necessary to reach the maximum temperature has been shortened by as much as 15 minutes (no-load state, compared to our conventional model), while work efficiency can be improved through reduced standby and recovery times.
· Fixed wind speed type.
· Web registration can extend the warranty lifetime to 3 years.
· Programmed operations consisting of up to 99 repeated steps or patterns are possible.
Part Number |
---|
DNE401 |
DNE411 |
DNE601 |
DNE611 |
DNE811 |
DNE911 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Range (°C) |
Internal volume (L) | Power Supply | Main Body Dimension Width (mm) |
Main Body Dimension Depth (mm) |
Main Body Dimension Height (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176,022.01 ฿ 121,596.00 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 90 | Single-Phase 100 V | 580 | 645 | 860 | 775-6216 | 1 unit | ||
฿ 178,916.65 ฿ 123,702.97 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 90 | Single-Phase 200 V | 580 | 645 | 860 | 775-6224 | 1 unit | ||
฿ 197,925.15 ฿ 136,033.96 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 150 | Single-Phase 100 V | 730 | 695 | 910 | 775-6232 | 1 unit | ||
฿ 197,925.15 ฿ 136,033.96 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +10-210°C | 150 | Single-Phase 200 V | 730 | 695 | 910 | 775-6241 | 1 unit | ||
฿ 335,765.23 ฿ 235,069.24 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +15-210°C | 300 | Single-Phase 200 V | 730 | 695 | 1660 | 775-6259 | 1 unit | ||
฿ 599,772.28 ฿ 417,621.44 |
CONVECTIVE THERMOSTATICS | 1 Piece(s) | 35 Day(s) | Room Temperature +15-210°C | 540 | Single-Phase 200 V | 1220 | 695 | 1660 | 775-6267 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?