(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Air Shower, 3-Way Type

Portable Air Shower, 3-Way Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KAS-P13

  • Product Type
    Related goods
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Frontage(mm)
    1000
  • Depth(mm)
    500
  • Height(mm)
    2100
  • Trusco Code
    483-6359
  • Mass(kg)
    96
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    775
  • Air Amount([[m³]]/min) (50/60 Hz)
    13
  • Blow-off wind speed(m/sec)(50/60Hz)
    19
  • Resin Punkah Nozzle
    13
  • Degree of cleanliness of the air outlet (class)
    1000
  • Amount Of Content
    1 unit
Part Number
KAS-P13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 265,230.00

฿ 172,240.36

AIR SHOWER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Related goods
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Frontage(mm)
    1000
  • Depth(mm)
    500
  • Height(mm)
    2100
  • Trusco Code
    483-6359
  • Mass(kg)
    96
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    775
  • Air Amount([[m³]]/min) (50/60 Hz)
    13
  • Blow-off wind speed(m/sec)(50/60Hz)
    19
  • Resin Punkah Nozzle
    13
  • Degree of cleanliness of the air outlet (class)
    1000
  • Amount Of Content
    1 unit

Product Description

[Features]
· An air-shower that, despite its small size, is capable or outputting air in 3 directions (upward, left and right).
· Easy assembly model with LED lighting.
· Stainless steel models and options, including curtain units, are also available.
[Applications]
· For a variety of applications including factories for the production of food products, chemical products, cosmetics and semi-conductors as well as for kitchens

Specifications of KAS-P13

  • Product Type
    Related goods
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Frontage(mm)
    1000
  • Depth(mm)
    500
  • Height(mm)
    2100
  • Trusco Code
    483-6359
  • Mass(kg)
    96
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    775
  • Air Amount([[m³]]/min) (50/60 Hz)
    13
  • Blow-off wind speed(m/sec)(50/60Hz)
    19
  • Resin Punkah Nozzle
    13
  • Degree of cleanliness of the air outlet (class)
    1000
  • Amount Of Content
    1 unit
Part Number
KAS-P13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 265,230.00

฿ 172,240.36

AIR SHOWER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1