(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Air Shower, Shower Booth

Portable Air Shower, Shower Booth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KCB-ASB-SN

  • Product Type
    Related goods
  • Frontage(mm)
    1100
  • Depth(mm)
    1100
  • Height(mm)
    2100
  • Trusco Code
    493-1947
  • Mass(kg)
    25
  • Amount Of Content
    1 unit
Part Number
KCB-ASB-SN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83,350.00

AIR SHOWER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Related goods
  • Frontage(mm)
    1100
  • Depth(mm)
    1100
  • Height(mm)
    2100
  • Trusco Code
    493-1947
  • Mass(kg)
    25
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy to assemble and install. No wall-mounting work required.
· A compact and lightweight design that is easy to move and dismantle.
[Applications]
· Use as a simple shower booth for use with portable air showers.

Specifications of KCB-ASB-SN

  • Product Type
    Related goods
  • Frontage(mm)
    1100
  • Depth(mm)
    1100
  • Height(mm)
    2100
  • Trusco Code
    493-1947
  • Mass(kg)
    25
  • Amount Of Content
    1 unit
Part Number
KCB-ASB-SN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83,350.00

AIR SHOWER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1