(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Aluminum One-Touch Simple Clean Booth

All Aluminum One-Touch Simple Clean Booth

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 304,232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-1 SALE
CB-2 SALE
CB-3 SALE
CB-4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Total Weight
(kg)
Frame Weight
(kg)
Curtain body weight
(kg)
Air Filter Weight
(kg)
Power Consumption
(W)
Air Amount
([[m³]]/min) (50/60 Hz)
Amount Of Content

฿ 304,232.00

฿ 246,975.54

CLEAN BOOTH 1 Piece(s) 35 Day(s) 1900 2100 496-5418 39 20 9 10 Max: 90 / Min: 50 10.8(50/60Hz) 1 unit

฿ 608,466.00

฿ 493,952.70

CLEAN BOOTH 1 Piece(s) 35 Day(s) 1900 4200 496-5426 75 40 15 20 * for 2 units Maximum: 180/minimum: 100 21.6(50/60Hz) 1 unit

฿ 468,990.00

฿ 380,726.08

CLEAN BOOTH 1 Piece(s) 35 Day(s) 3000 2800 496-5442 59 25 15 19 Maximum: 182.5 / Minimum: 110 24.3(50/60Hz) 1 unit

฿ 922,287.00

฿ 748,712.59

CLEAN BOOTH 1 Piece(s) 35 Day(s) 3000 5500 496-5451 110 48 24 38 * for 2 units Max: 365 / Min: 220 48.6(50/60Hz) 1 unit

Basic Specifications

  • Product Type
    Related goods
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Height(mm)
    2100
  • Power Supply(V)
    AC 100–240
  • Outer Support (mm)(mm)
    □38.3
  • Inner Prop(mm)
    □34.3
  • Digit(mm)
    □25.0
  • Specifications
    Uses HEPA Filter
  • Amount Of Content
    1 unit

Product Description

Aluminum One-Touch Simple Clean Booth can be used as a booth for examinations and treatments to prevent hospital-acquired infections.
[Features]
· Set up takes 60 seconds with two people
· It can be stored compactly, so it doesn't take up much storage space
· Available in a wide range of sizes
· The interior can be partitioned with an inner curtain, so the layout can be changed
· Each side can be expanded in two stages individually, so it can be installed in a way that surrounds the bed

Part Number
CB-1 SALE
CB-2 SALE
CB-3 SALE
CB-4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Total Weight
(kg)
Frame Weight
(kg)
Curtain body weight
(kg)
Air Filter Weight
(kg)
Power Consumption
(W)
Air Amount
([[m³]]/min) (50/60 Hz)
Amount Of Content

฿ 304,232.00

฿ 246,975.54

CLEAN BOOTH 1 Piece(s) 35 Day(s) 1900 2100 496-5418 39 20 9 10 Max: 90 / Min: 50 10.8(50/60Hz) 1 unit

฿ 608,466.00

฿ 493,952.70

CLEAN BOOTH 1 Piece(s) 35 Day(s) 1900 4200 496-5426 75 40 15 20 * for 2 units Maximum: 180/minimum: 100 21.6(50/60Hz) 1 unit

฿ 468,990.00

฿ 380,726.08

CLEAN BOOTH 1 Piece(s) 35 Day(s) 3000 2800 496-5442 59 25 15 19 Maximum: 182.5 / Minimum: 110 24.3(50/60Hz) 1 unit

฿ 922,287.00

฿ 748,712.59

CLEAN BOOTH 1 Piece(s) 35 Day(s) 3000 5500 496-5451 110 48 24 38 * for 2 units Max: 365 / Min: 220 48.6(50/60Hz) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a foldable clean booth of [2 Stage Type/In-hanger] specification which can be installed in limited space/space with obstacles.
●Install the HEPA filter on the ceiling and keep the inside of the booth clean by extruding air from the top to the botto

Usage

●Cleaning measures at factory and processing plants.
●Prevention of foreign objects contamination during operation.

Specification

●Power(V):AC100 to 240
●Degree of Cleanliness: Class 1000 Standard
●HEPA Filter Used

Materials

●Support: Aluminum
●Curtain: Vinyl with Transparent Thread(fire proof/charging or antibacterial specification)