(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Removal Unit

Static Electricity Removal Unit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FFU-250

  • Product Type
    related goods
  • Width(mm)
    350
  • Depth(mm)
    250
  • Height(mm)
    61
  • Compatible Model
    SS-MAC Manufactured by Airtech Japan, Ltd. (MAC-10FR, MAC-11FR, MAC-15)
  • JAN Code
    4907587020260
  • Trusco Code
    465-0671
  • Mass(g)
    2500
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    30
  • Output Voltage(kV)
    6
  • Ion Generate Method
    Direct current high voltage corona discharging method (discharge electrode +/- x 4 pcs. each)
  • Features
    Input power supply is 100 VAC, therefore a power supply adapter is not required. One socket is available for supplying operating power output to the filter fan unit. Needle electrode can be removed using tools for easy cleaning and replacement.
  • Amount Of Content
    1 unit
Part Number
FFU-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 37,789.31

CLEAN BOOTH 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    related goods
  • Width(mm)
    350
  • Depth(mm)
    250
  • Height(mm)
    61
  • Compatible Model
    SS-MAC Manufactured by Airtech Japan, Ltd. (MAC-10FR, MAC-11FR, MAC-15)
  • JAN Code
    4907587020260
  • Trusco Code
    465-0671
  • Mass(g)
    2500
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    30
  • Output Voltage(kV)
    6
  • Ion Generate Method
    Direct current high voltage corona discharging method (discharge electrode +/- x 4 pcs. each)
  • Features
    Input power supply is 100 VAC, therefore a power supply adapter is not required. One socket is available for supplying operating power output to the filter fan unit. Needle electrode can be removed using tools for easy cleaning and replacement.
  • Amount Of Content
    1 unit

Product Description

[Features]
· A static electricity removal unit that is installed beneath a small clean filter fan unit.
· Exhibits powerful static elimination capability with the use of DC discharge.
· The needle electrode has a multi-needle structure with four positive/negative needles each, achieving large generation of ions and keeping the ion balance more stable.
· Using the existing mounting screw holes, it can be installed without additional work.
· Input power supply is 100 VAC, therefore a power supply adapter is not required.
· Needle electrode can be removed using tools for easy cleaning and replacement.
[Applications]
· Anti-static measure for small clean benches.
· For creating localized clean areas on production line belt conveyors, and preventing dust adhesion. (Substrate installation, mobile phone assembly, various electronic component manufacturing processes, etc.)
· Clean benching for cell production tables and ESD countermeasures.
· Anti-static measure for small clean benches.
· For creating localized clean areas on production line belt conveyors, and preventing dust adhesion (substrate installation, mobile phone assembly, various electronic component manufacturing processes, etc.)
· Clean benching for cell production tables and ESD countermeasures.

Specifications of FFU-250

  • Product Type
    related goods
  • Width(mm)
    350
  • Depth(mm)
    250
  • Height(mm)
    61
  • Compatible Model
    SS-MAC Manufactured by Airtech Japan, Ltd. (MAC-10FR, MAC-11FR, MAC-15)
  • JAN Code
    4907587020260
  • Trusco Code
    465-0671
  • Mass(g)
    2500
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    30
  • Output Voltage(kV)
    6
  • Ion Generate Method
    Direct current high voltage corona discharging method (discharge electrode +/- x 4 pcs. each)
  • Features
    Input power supply is 100 VAC, therefore a power supply adapter is not required. One socket is available for supplying operating power output to the filter fan unit. Needle electrode can be removed using tools for easy cleaning and replacement.
  • Amount Of Content
    1 unit
Part Number
FFU-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 37,789.31

CLEAN BOOTH 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1