(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pochette, Dedicated Belt

Pochette, Dedicated Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 401001

  • Product Type
    Bag, pouch
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Other
    Option
  • Color
    White
  • JAN Code
    4580206980475
  • Trusco Code
    388-1989
  • Specifications
    Equivalent to ISO Class 5
  • Mass(g)
    70
  • Amount Of Content
    1 pc.
Part Number
401001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 335.83

BAGS FOR CLEAN ROOM 5 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag, pouch
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Other
    Option
  • Color
    White
  • JAN Code
    4580206980475
  • Trusco Code
    388-1989
  • Specifications
    Equivalent to ISO Class 5
  • Mass(g)
    70
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Allows for tools and supplies to be carried.
· Dedicated belt for pochettes.
[Applications]
· Maintenance work.
· Clean room contractors and equipment suppliers.

Specifications of 401001

  • Product Type
    Bag, pouch
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Other
    Option
  • Color
    White
  • JAN Code
    4580206980475
  • Trusco Code
    388-1989
  • Specifications
    Equivalent to ISO Class 5
  • Mass(g)
    70
  • Amount Of Content
    1 pc.
Part Number
401001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 335.83

BAGS FOR CLEAN ROOM 5 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1