(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FD911C-57 |
FD926C-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,242.00 |
CLEAN ROOM CHAIRS | 1 Piece(s) | 12 Day(s) | 100 | 4580206980147 | 331-3361 | 90 | 1 pc. | ||
฿ 1,682.67 |
BAGS FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 160 | 4580206980451 | 388-2021 | 100 | 1 pc. |
[Features]
·Dust-proof clothing, boots, and other large items can be easily stored.
·Wear and boots can be stored separately.
·It is a two-tone color of gray and navy.
[Applications]
·Work in a cleanroom.
Part Number |
---|
FD911C-57 |
FD926C-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,242.00 |
CLEAN ROOM CHAIRS | 1 Piece(s) | 12 Day(s) | 100 | 4580206980147 | 331-3361 | 90 | 1 pc. | ||
฿ 1,682.67 |
BAGS FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 160 | 4580206980451 | 388-2021 | 100 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?