(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Hood Cap Pleata 4

Clean Hood Cap Pleata 4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 946.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA1471-W-L
PA1471BL
PA1471BM
PA1471WM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size JAN Code Trusco Code Amount Of Content

฿ 996.30

HOODS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White L 4548311055532 759-1314 1 pc.

฿ 962.83

HOODS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue L 4548311055587 759-1292 1 pc.

฿ 1,008.83

HOODS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue M 4548311055570 759-1306 1 pc.

฿ 946.00

HOODS FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White M 4548311055525 759-1322 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    None
  • Mass(g)
    60
  • Specifications
    ISO Class 7 (Fed/STD Class 10000) Equivalent
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A hood made from taffeta material 4.
· Elastic at the back to ensure it stays on the head securely.

Part Number
PA1471-W-L
PA1471BL
PA1471BM
PA1471WM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size JAN Code Trusco Code Amount Of Content

฿ 996.30

HOODS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White L 4548311055532 759-1314 1 pc.

฿ 962.83

HOODS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue L 4548311055587 759-1292 1 pc.

฿ 1,008.83

HOODS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue M 4548311055570 759-1306 1 pc.

฿ 946.00

HOODS FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White M 4548311055525 759-1322 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1