(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Hood FH449C

Clean Hood FH449C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FH449C-01

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • JAN Code
    4580206980741
  • Trusco Code
    483-8076
  • Specifications
    Rear Head Rubber Diaphragm
  • Mass(g)
    65
  • Specification 2
    ISO Class 6 (Fed/STD Class 1000) Equivalent Product
  • Amount Of Content
    1 pc.
Part Number
FH449C-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,158.00

HOODS FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White 4580206980741 483-8076 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    None
  • Size
    Free
  • Specifications
    Rear Head Rubber Diaphragm
  • Mass(g)
    65
  • Specification 2
    ISO Class 6 (Fed/STD Class 1000) Equivalent Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A good general purpose hood with high cost performance born out of thorough cost reductions.
[Applications]
· Semiconductors, LCD panels, electronic components, printing, photos, communications and precision equipment.
· Pharmaceuticals, bio-tech, chemicals and packaging.
· Food factories.

Specifications of FH449C-01

  • Product Type
    Hood
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • JAN Code
    4580206980741
  • Trusco Code
    483-8076
  • Specifications
    Rear Head Rubber Diaphragm
  • Mass(g)
    65
  • Specification 2
    ISO Class 6 (Fed/STD Class 1000) Equivalent Product
  • Amount Of Content
    1 pc.
Part Number
FH449C-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,158.00

HOODS FOR CLEAN ROOM 1 Piece(s) 10 Day(s) White 4580206980741 483-8076 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1