Clean room wear white/blue

Brand :
BLASTON

Caution

    Product Description

    [Features]
    ·Separate type clean wear that can be used in a wide range of industries and work, is easy to move in the clean room, and is easy to put on and take off.
    ·Uses superconducting processed yarn
    [Applications]
    ・ For cleanrooms and work that requires measures against dust and static electricity

    Features

    ●Superconductive yarn is used.

    Specification

    ●Size:4L
    ●Waist(cm):88
    ●Inseam(cm):78
    ●SPQ(piece):1
    ●Clean Packed Specification
    ●Equivalent to ISO Class 7(Fed/STD class 10000)
    ●Unisex

    Materials

    ●Polyester
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat