Cleanroom wear

Brand :
BLASTON

Caution

    Product Description

    [Features]
    ·Made using ultra-conductive processed fibers.
    [Applications]
    · For work in clean rooms and work requiring countermeasures against dust and static.

    Features

    ●Superconductive yarn is used.

    Specification

    ●Size:4L
    ●Length(cm):69
    ●Adaptive Chest Circumference(cm):130
    ●SPQ(piece):1
    ●Clean Packed Specification
    ●Equivalent to ISO Class 7(Fed/STD class 10000)
    ●Unisex
    ●Front Fastener

    Materials

    ●Polyester
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat