(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSC-11001-B-3L |
BSC-11001-B-4L |
BSC-11001-B-8L |
BSC-11001-B-L |
BSC-11001-B-LL |
BSC-11001-B-M |
BSC-11001-B-S |
BSC-11001-W-4L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Type | Color | Size | Grade Standard (Fed.Std. 209D Class) | Detail Types | Waist (cm) |
Length (cm) |
Chest Size (cm) |
Material | JAN Code | Trusco Cords | Color | Size | JAN code | Trusco code | Weight (g) | Material 1 | Garment length (cm) | Applicable Chest Circumference (cm) | Waist (cm) | Inseam (cm) | Characteristics | Specifications | Color Details | Weights (g) |
JIS B9920/ISO14664-1 (Class) | Net Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | 3L | 100 | With Hood | - | 162 | 128 | Polyester | - | 400-1001 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 400 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
CLEAN ROOM WEARS | 1 Piece(s) | 12 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | 4L | 100 | Cleanroom Packaged | 88~100 | 170 | 132 | - | 4582205162791 | 447-5623 | - | - | - | - | - | - | - | - | - | - | - | Front fastener, Unisex, with Hood | Blue | 420 | - | 1 Pair | ||
฿ 2,818.00 |
CLEANROOM WORK CLOTHES | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | Blue system | 8L | 4582205162838 | 810-6341 | 460.000 | Polyester | 178 | 148 | 104 to 120 | 78 | - | - | - | - | - | - | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | L | 100 | With Hood | - | 154 | 120 | Polyester | - | 400-1010 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 360 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | LL | 100 | With Hood | - | 162 | 124 | Polyester | - | 400-1028 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 380 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | M | 100 | With Hood | - | 146 | 116 | Polyester | - | 400-1036 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 340 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | S | 100 | With Hood | - | 142 | 112 | Polyester | - | 400-1044 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 320 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
CLEAN ROOM WEARS | 1 Piece(s) | 12 Day(s) | Clean Room Wear | Suit, Overalls | White Type | 4L | 100 | Cleanroom Packaged | 88~100 | 170 | 132 | - | 4582205163149 | 447-5631 | - | - | - | - | - | - | - | - | - | - | - | Front fastener, Unisex, with Hood | White | 420 | - | 1 Pair |
[Features]
·Made using ultra-conductive processed fibers.
[Applications]
・ For work in a cleanroom.
Part Number |
---|
BSC-11001-B-3L |
BSC-11001-B-4L |
BSC-11001-B-8L |
BSC-11001-B-L |
BSC-11001-B-LL |
BSC-11001-B-M |
BSC-11001-B-S |
BSC-11001-W-4L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Type | Color | Size | Grade Standard (Fed.Std. 209D Class) | Detail Types | Waist (cm) |
Length (cm) |
Chest Size (cm) |
Material | JAN Code | Trusco Cords | Color | Size | JAN code | Trusco code | Weight (g) | Material 1 | Garment length (cm) | Applicable Chest Circumference (cm) | Waist (cm) | Inseam (cm) | Characteristics | Specifications | Color Details | Weights (g) |
JIS B9920/ISO14664-1 (Class) | Net Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | 3L | 100 | With Hood | - | 162 | 128 | Polyester | - | 400-1001 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 400 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
CLEAN ROOM WEARS | 1 Piece(s) | 12 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | 4L | 100 | Cleanroom Packaged | 88~100 | 170 | 132 | - | 4582205162791 | 447-5623 | - | - | - | - | - | - | - | - | - | - | - | Front fastener, Unisex, with Hood | Blue | 420 | - | 1 Pair | ||
฿ 2,818.00 |
CLEANROOM WORK CLOTHES | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | Blue system | 8L | 4582205162838 | 810-6341 | 460.000 | Polyester | 178 | 148 | 104 to 120 | 78 | - | - | - | - | - | - | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | L | 100 | With Hood | - | 154 | 120 | Polyester | - | 400-1010 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 360 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 10 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | LL | 100 | With Hood | - | 162 | 124 | Polyester | - | 400-1028 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 380 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | M | 100 | With Hood | - | 146 | 116 | Polyester | - | 400-1036 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 340 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Clean Room Wear | Suit, Overalls | Blue Type | S | 100 | With Hood | - | 142 | 112 | Polyester | - | 400-1044 | - | - | - | - | - | - | - | - | - | - | Super-conductive yarn is used. | Cleanroom Packaged. Front Zipper. Unisex. Includes Hood. | Blue | 320 | 5 Equivalent | 1 Pair | ||
฿ 2,583.00 |
CLEAN ROOM WEARS | 1 Piece(s) | 12 Day(s) | Clean Room Wear | Suit, Overalls | White Type | 4L | 100 | Cleanroom Packaged | 88~100 | 170 | 132 | - | 4582205163149 | 447-5631 | - | - | - | - | - | - | - | - | - | - | - | Front fastener, Unisex, with Hood | White | 420 | - | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?