(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Disposable Soft Fit (100 Pieces) Class 5

Nitrile Disposable Soft Fit (100 Pieces) Class 5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,186.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GT1584L
GT1584M
GT1584S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Amount Of Content

฿ 1,204.94

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 21.2 8.1 4547691753991 756-5861 1 Bag (100 Sheets)

฿ 1,192.54

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) M 19 7.9 4547691753984 756-5887 1 Bag (100 Sheets)

฿ 1,186.35

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 17 7.5 4547691753977 756-5895 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.11
  • Length(cm)
    29
  • Color
    White
  • Quantity in A Packet(Double)
    Shared with Left/Right
  • Specifications 1
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    Equivalent to ISO Class 5
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

[Features]
· Specially manufactured for a grip finish.
· Each glove can be worn on either the left or right hand, eliminating waste.
· Packaged in clean packs cleaned with ultra-pure water.

Part Number
GT1584L
GT1584M
GT1584S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Amount Of Content

฿ 1,204.94

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 21.2 8.1 4547691753991 756-5861 1 Bag (100 Sheets)

฿ 1,192.54

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) M 19 7.9 4547691753984 756-5887 1 Bag (100 Sheets)

฿ 1,186.35

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 17 7.5 4547691753977 756-5895 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1