(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blaston, PVC Gloves, Long, Smooth Type (100 Pcs. Included)

Blaston, PVC Gloves, Long, Smooth Type (100 Pcs. Included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 967.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-3300-L
BSC-3300-M
BSC-3300-S
BSC-3300-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Capacity

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 21.6 8.9 4582205167192 497-2635 1 Bag (100 Sheets)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 19.6 8.1 4582205167185 497-2643 1 Bag (100 Sheets)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 17.6 7.2 4582205167178 497-2651 1 Bag (100 Sheets)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) XL 22.6 9.4 4582205167208 497-2660 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    1000
  • Materials
    Polyvinyl Chloride
  • Thickness(mm)
    0.1
  • Specifications
    Powder Free
  • Detail Types
    Shared with Left/Right
  • Length(cm)
    30
  • Color
    Natural
  • Specifications
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 6 Equivalent
  • Capacity
    1 Bag (100 Sheets)

Product Description

[Features]
· Thin design that fits nicely on the hand and fingertips.
· Powder-free design; ideal for use in clean work.
· Uses non-phthalate plasticizers that do not produce any environmental hormones.
[Applications]
· For clean rooms and precision work.

Part Number
BSC-3300-L
BSC-3300-M
BSC-3300-S
BSC-3300-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Capacity

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 21.6 8.9 4582205167192 497-2635 1 Bag (100 Sheets)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 19.6 8.1 4582205167185 497-2643 1 Bag (100 Sheets)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 17.6 7.2 4582205167178 497-2651 1 Bag (100 Sheets)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) XL 22.6 9.4 4582205167208 497-2660 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1