(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
BSC-18B-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Model | Grated Scale (Class) | Materials | Thickness (mm) |
Sizes | Length (cm) |
Palm Circumference (cm) |
Middle Finger Length (cm) |
Color | JAN Code | Trusco Code | Product type | Materials | Thickness (mm) |
Size | JAN code | Overall length (cm) | Weight (g) | Material 1 | Materials 2 | Slip prevention | Material 3 | Material 4 | Color | Trusco code | Specifications | Mass (g) |
JIS B9920/ISO14664-1 (Class) | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,677.00 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Glove | 1000 | Nylon | 0.3 | M | 27 | 17 | 8.3 | White | 4582205165914 | 447-5721 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Cleanroom Packaged | 155 | ISO Class 6 Equivalent | 1 Bag (10 Pairs) |
[Features]
·Using super antistatic fiber Toray (Luana), breathability from the instep eliminates stuffiness.
·Polyurethane coating provides improved grip.
·The wrist part is 5 cm longer than regular gloves, helping inhibit generation of dust from the wrist.
[Applications]
·Cleanroom / precision machine industry.
Part Number |
---|
BSC-18B-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Model | Grated Scale (Class) | Materials | Thickness (mm) |
Sizes | Length (cm) |
Palm Circumference (cm) |
Middle Finger Length (cm) |
Color | JAN Code | Trusco Code | Product type | Materials | Thickness (mm) |
Size | JAN code | Overall length (cm) | Weight (g) | Material 1 | Materials 2 | Slip prevention | Material 3 | Material 4 | Color | Trusco code | Specifications | Mass (g) |
JIS B9920/ISO14664-1 (Class) | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,677.00 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Glove | 1000 | Nylon | 0.3 | M | 27 | 17 | 8.3 | White | 4582205165914 | 447-5721 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Cleanroom Packaged | 155 | ISO Class 6 Equivalent | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?