(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Palm Coated Work Gloves (Long Type/10 Pcs)

Polyurethane Palm Coated Work Gloves (Long Type/10 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,572.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-17B-L
BSC-17B-LL
BSC-17B-M
BSC-17B-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Mass
(g)
Capacity

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) L 31 17 7.8 4582205160971 447-5666 320 1 Bag (10 Pairs)

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) LL 33 18 8 4582205160988 447-5674 360 1 Bag (10 Pairs)

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) M 30 16 7.5 4582205160964 447-5682 320 1 Bag (10 Pairs)

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) S 28 15 7.2 4582205160957 447-5691 260 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Nylon
  • Thickness(mm)
    0.3
  • Color
    White
  • Specifications
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7 Equivalent
  • Capacity
    1 Bag (10 Pairs)

Product Description

[Features]
· Fits well to the hand for improved workability.
· Long type that prevents the generation of dust from the wrist down.
[Applications]
· Clean rooms and precision machinery industries.

Part Number
BSC-17B-L
BSC-17B-LL
BSC-17B-M
BSC-17B-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Mass
(g)
Capacity

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) L 31 17 7.8 4582205160971 447-5666 320 1 Bag (10 Pairs)

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) LL 33 18 8 4582205160988 447-5674 360 1 Bag (10 Pairs)

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) M 30 16 7.5 4582205160964 447-5682 320 1 Bag (10 Pairs)

฿ 2,572.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) S 28 15 7.2 4582205160957 447-5691 260 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1