(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSC-S200C6 |
BSC-S200C9 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
JAN Code | Trusco Cords | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,011.71 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
150 Pieces Per Package |
10 Day(s) | 152×152×0.4 | 4582205165273 | 497-2813 | 1 Bag (150 Sheets) | ||
฿ 1,031.63 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 229×229×0.4 | - | 497-2821 | 1 Bag (100 Sheets) |
[Features]
·A versatile type of knit material that uses long-fiber polyester yarn.
·Made using special laser technology to prevent the generation of dust by the edges.
·Convenient stack packaging.
[Applications]
·For cleanrooms, cleaning work and precision work.
Part Number |
---|
BSC-S200C6 |
BSC-S200C9 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
JAN Code | Trusco Cords | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,011.71 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
150 Pieces Per Package |
10 Day(s) | 152×152×0.4 | 4582205165273 | 497-2813 | 1 Bag (150 Sheets) | ||
฿ 1,031.63 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 229×229×0.4 | - | 497-2821 | 1 Bag (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?